IESNA:LM-63-2002
[TEST]P1445010
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS180-SFPM (4000K-72W-T4)
[LUMINAIRE]XAS180 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 40% (72W)
[MORE]OPTICS - TYPE 4
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]12298
TILT=NONE
1 28628 1 181 25 1 2 0.29 0.35 0
1 1 70.2
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
1642.5 1670.4 1702.7 1739.1 1779.5 1825.1 1875.3 1929.9 1989.8 2054.3
2124.1 2200.1 2281.9 2368.6 2464.6 2566.7 2672 2777 2880.6 2977.9
3067.4 3148.2 3217.8 3280.9 3336.3 3383.9 3425 3461.9 3493.1 3518.9
3539.3 3556 3568.1 3577.4 3581.5 3583.5 3582.4 3577.4 3570.1 3560.9
3548.9 3532.3 3514.1 3491.8 3465.8 3435.6 3400.1 3362 3321.2 3274.7
3224.6 3168.1 3108.1 3044.2 2978.1 2908.4 2834.2 2762.1 2685.7 2610.4
2529.3 2445.3 2357.4 2270.8 2189.3 2123.5 2075.1 2047.7 2019.2 1954.1
1825.7 1631 1420.7 1203.7 953.3 639.4 348 227.6 108.2 86.2
74.3 63.9 54.6 46 38.1 30.3 22.5 15.4 8.9 3.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1642.5 1669.9 1701.2 1736.1 1774.5 1818.2 1865.6 1918 1974.7 2037.8
2102.8 2176 2252.2 2335.7 2426 2522.8 2621.4 2721.3 2818.8 2912.5
3000.9 3082.9 3153.1 3220.6 3278.9 3330.9 3376.9 3416 3449.4 3478.5
3501.8 3520.5 3535.7 3546.8 3553.3 3556.5 3557.4 3554.6 3549.5 3543.3
3534.2 3522 3506.8 3490.1 3470.9 3447 3421.8 3390.8 3357 3318.7
3275.6 3228.4 3175 3118 3055.2 2988.2 2920 2848.5 2775.9 2702
2627.5 2549.2 2469.4 2389 2311 2239.7 2181.1 2138.2 2108.9 2080.4
2028 1924.3 1755.4 1536.9 1301.5 1047.6 743.4 414.9 305.6 198.2
90.8 76.7 65.3 54.7 45 36.9 28.8 20.7 13.5 5.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1642.5 1667.7 1695.5 1726 1760 1798.3 1840.9 1887.2 1937.6 1991.7
2050.1 2113.1 2179.8 2252.3 2329.7 2411.4 2496.6 2581.5 2666.8 2750.9
2830.6 2907.9 2980.3 3047.6 3110.1 3168 3222.1 3270 3313.2 3352.8
3388.1 3419.1 3446.4 3470.3 3489.3 3505.4 3518.1 3527.1 3533.1 3535.3
3535.2 3531.3 3524.9 3516.1 3504.1 3487.7 3471 3450.5 3426.7 3400.7
3369.3 3334.9 3295.5 3253.7 3207 3155.2 3099 3041.7 2980.4 2918.8
2854 2789.3 2725.1 2661.6 2598.5 2537.2 2478.2 2424.9 2378.3 2340.5
2310.6 2283.6 2251.4 2200.4 2100.9 1925.8 1689.7 1436.3 1131.8 746.4
394.7 252.1 112.4 90.2 73.1 55.9 41.9 30.3 18.8 7.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1642.5 1663.7 1685.8 1710.5 1738.2 1768.4 1802.5 1840.5 1880.5 1923.8
1971 2021.9 2074.5 2130.9 2191.2 2254.7 2322.8 2392.6 2463 2531.2
2599.2 2665.3 2729.6 2791.2 2849.1 2905.7 2958.7 3009.6 3058.4 3104.7
3149.4 3190.6 3229 3265.5 3298.2 3328.4 3356.3 3381.6 3404.3 3423.5
3441 3455.7 3468.3 3477.7 3483.1 3487.1 3487.8 3485.4 3479 3471.5
3459.1 3444.1 3424.5 3401 3375.1 3344.4 3309.8 3272.2 3230.5 3184.1
3134.2 3082.6 3026.8 2968.6 2909.6 2849.1 2788.9 2729.7 2671 2612.7
2553.8 2497.9 2440 2378 2303.5 2195.4 2037.9 1812.7 1501.9 1138
750.7 393 253.1 114.8 90 74.2 59.5 43.4 34.8 26.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1642.5 1658.2 1673.1 1691.3 1711.2 1733.5 1757.7 1784.1 1812.7 1845
1879.7 1916 1953.3 1993.8 2036.7 2080.8 2128.4 2177.9 2229.7 2283.2
2337.7 2391.5 2445.7 2499.4 2552 2603.5 2653.1 2701.3 2746.9 2790.1
2833 2872.7 2910.9 2947.6 2982.6 3017.1 3048.8 3079.7 3109.3 3137.8
3164.7 3189.7 3214.5 3237 3258.3 3279.1 3298.7 3317.8 3334.8 3349.6
3362.8 3374.2 3383.2 3389.9 3392.4 3391 3386.5 3376.2 3360.7 3340
3313.6 3281.2 3244.6 3203.8 3155.7 3103.8 3045.1 2978.5 2904.6 2822.3
2736 2633 2507 2360.6 2196.2 2009.6 1815 1602.5 1333.4 987
604.6 431.7 265.8 99.9 80.2 61.7 45.4 33.5 21.6 9.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1642.5 1652.3 1659.8 1670 1681.8 1695.5 1710.3 1727.1 1746.2 1766.1
1788 1811.7 1837.6 1865 1892.4 1920.9 1951.3 1982.9 2015.1 2048.7
2083.8 2120.3 2157.7 2196.9 2237.1 2277.9 2318.2 2359.5 2400.3 2441
2480.4 2519.5 2558 2595.4 2631.8 2667.1 2701.2 2734.1 2766.4 2798.1
2828.8 2858.2 2887.2 2916 2943.5 2971 2998.1 3025.7 3050.8 3075.1
3099.1 3121 3141.1 3159.5 3175.6 3188.7 3198.6 3204.9 3206 3201.6
3191.6 3176.9 3154.5 3123.6 3084.7 3038.4 2982.8 2920.3 2846.8 2750.3
2615.3 2440 2232.1 2019.7 1813 1585.4 1274.5 863.8 473.5 351.4
236.9 122.4 103.3 85 65.8 50.6 39.8 29.1 18.4 9.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1642.5 1639.6 1640.1 1643 1646.8 1652.2 1658.5 1667.2 1677.4 1688.7
1701.7 1715.6 1730.9 1746.9 1763.2 1780.6 1799.4 1818.9 1839.3 1860.5
1882.8 1905.5 1929.3 1954 1979.1 2005.6 2032.5 2059.5 2087.6 2116.2
2145.8 2175.4 2205.3 2235 2265.1 2295 2324.8 2354 2384.1 2414.2
2444.8 2473.9 2502.1 2529.8 2555.2 2581.4 2606.7 2631.4 2654.4 2676.6
2697.9 2719.4 2739.5 2758.5 2776.6 2792.5 2806.8 2819.6 2828.2 2833.2
2835.7 2832.9 2824.9 2810.2 2788.4 2761.1 2723.9 2676 2592.1 2457.6
2271.3 2044.2 1829.5 1649 1433.8 1090.4 747 406.4 197.2 122.9
106.3 89.7 73.2 61.6 50.7 40.2 30.3 21.1 14.7 8.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1642.5 1632.9 1627.5 1623.8 1621.7 1620.5 1621 1623.2 1627.1 1631.7
1638.2 1646.2 1654.6 1664.1 1673.5 1683.6 1695.2 1706.8 1720 1733.8
1748.4 1763.7 1779.5 1795.8 1812.9 1830.6 1849 1867.5 1885.6 1904.5
1923.8 1942.6 1962.4 1983 2002.5 2022.4 2042.4 2063 2084.1 2105.1
2127.5 2150.9 2174.5 2197.4 2221.4 2246.6 2272.7 2299 2325.7 2352.6
2379.3 2406.3 2434.5 2461.1 2487.1 2510.5 2533.2 2553.9 2572.6 2589.5
2603.8 2615.4 2623.5 2628.1 2629.2 2624.8 2613.9 2595.9 2564.5 2502.2
2398.6 2248.8 2075.3 1903.3 1740.1 1548.8 1199 849.2 501.4 244.4
136 113.9 91.7 69.6 56.2 44.8 34.8 25.8 19.7 13.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1642.5 1627.6 1616.3 1607.2 1600 1594.4 1590.3 1587.7 1586.8 1587.5
1589.4 1592.5 1596.9 1602 1607.6 1614.3 1621.4 1629.6 1638.4 1647.3
1657 1667.1 1678.7 1691.4 1704.4 1717.8 1731.7 1745.8 1760.8 1775.4
1791.2 1807.6 1823.9 1841 1858.3 1876 1894.1 1912.4 1930.6 1949.3
1968.5 1988.3 2008.2 2028.1 2048.7 2070.6 2093.2 2116.2 2140 2164.7
2189.4 2215.4 2242 2269 2297.7 2326.6 2355.6 2384.7 2414 2443.4
2472.8 2502.2 2530.6 2558.5 2585.8 2611.9 2634.7 2653.8 2668 2673.3
2669.9 2644.6 2583.1 2486.1 2361.3 2221.1 2082.6 1926.1 1693.7 1283.8
873.9 465.4 223.5 147 118 96.6 75.3 55 36.3 24.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1642.5 1623 1607.2 1594.1 1583.3 1574.1 1567 1561.5 1556.9 1554.3
1553.7 1554.4 1556 1559.1 1563 1567.7 1572.9 1578.5 1585.5 1592.8
1600.5 1608 1616.7 1626 1636.6 1647.9 1659.6 1672 1685.4 1700
1714.4 1729.1 1744.4 1759.6 1775.3 1791.6 1808.1 1825.4 1843.4 1861.5
1880 1898.8 1918.4 1938.9 1959.2 1980 2001.3 2022.8 2044.7 2067.9
2091.3 2116.4 2142.4 2168.3 2195.2 2223.5 2252.6 2283.2 2315.1 2348.6
2382.6 2417 2451.2 2484.7 2518.3 2552.4 2589.9 2625.2 2658.6 2688.5
2712.9 2728.3 2722.1 2689 2627.4 2531.5 2375.9 2147.9 1837.7 1499
1196.5 946 697.2 522.2 367.5 237 170.3 103.5 38.3 25.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1642.5 1620.1 1601.4 1584.8 1571.4 1559.8 1550.3 1543 1537 1532.5
1529.4 1528.1 1529 1530.9 1533.2 1536.6 1541 1546 1550.7 1556.6
1563.4 1570.7 1578.8 1587.8 1597.6 1607.4 1618.3 1629.7 1641.7 1654.3
1667.3 1680.9 1695.5 1710.7 1726.2 1742.8 1759.9 1777.6 1795.5 1813.3
1831.3 1849.7 1868.4 1887.3 1907 1926.8 1947.2 1968.4 1989.9 2011.9
2035 2058.1 2083.2 2107.1 2132.8 2159.1 2186.1 2213.8 2240 2265.7
2291.2 2316.9 2342.1 2366.5 2389.8 2411.8 2431.8 2450.4 2449.6 2439.6
2441.3 2427.2 2398.5 2359.3 2282.1 2166.5 2009.7 1824.1 1596.1 1339.8
1101.5 999.2 844.9 690.5 534.6 330.5 233.5 136.5 40.6 27.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1642.5 1618.7 1598.1 1580.2 1565.3 1552.7 1542.1 1532.9 1526.3 1520.7
1517.1 1515.4 1514.8 1516.1 1517.6 1520.4 1523.7 1527.5 1532.2 1537.4
1544.1 1551.4 1559.4 1568.3 1577.8 1588.3 1599.7 1611.3 1623.5 1636.9
1651.2 1666.2 1681.8 1698.2 1714.4 1730.7 1747.5 1763 1780.2 1797.3
1815 1833.4 1851.6 1870.1 1889.6 1909.7 1930.1 1951.7 1973.5 1996.3
2019.4 2044.2 2068.2 2090.5 2109.7 2127.1 2145.2 2162.3 2179.1 2192.8
2204.6 2216.7 2228.6 2237.8 2245.7 2246.4 2225.1 2213.1 2208.1 2176.4
2114 2014.7 1855.7 1659.2 1466.5 1263.9 1020.2 785.2 738.7 910.3
1063.8 830.3 596.7 340 191.8 127.3 63.2 43.9 24.6 5.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1642.5 1618.5 1597.3 1579.1 1564 1550.7 1539.8 1530.9 1523.8 1518.2
1514.3 1512.3 1511.9 1512.5 1514.5 1517 1520.3 1524.1 1528.6 1534.2
1540.6 1548.3 1556.2 1565.6 1576.2 1586.9 1599.1 1612 1626.7 1641.9
1658.5 1675.2 1693.2 1711.4 1729.7 1748.6 1767.7 1786.4 1806.1 1825.2
1843.7 1861.3 1879 1896.1 1914 1931.8 1948.5 1964.9 1982.3 2000.5
2017.9 2036.1 2053.7 2067.6 2077.5 2088 2100.9 2114.5 2124.3 2131.6
2140.3 2148.6 2154 2158.3 2160.1 2143.7 2129.7 2122.6 2096 2020.5
1883.3 1680.9 1492.5 1313.7 1114 848.4 612.8 558.2 728 692.5
656.9 618 354.7 252.2 149.7 48.5 32.8 17.2 1.6 1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1642.5 1619.8 1600.4 1583 1568.6 1556.4 1546.3 1537.6 1531.4 1526.4
1523.4 1522.1 1522.2 1523.3 1526.1 1529.6 1533.4 1538.1 1543.8 1549.5
1556.6 1564.4 1573.2 1582.9 1593.4 1604.8 1616.9 1629.6 1642.8 1656.8
1672 1687.7 1703.6 1719.9 1736.1 1752.4 1768.7 1785.5 1803 1820.6
1838.9 1857.2 1876.2 1895.9 1916.1 1936.4 1957.2 1979.2 2001.7 2024.1
2047.7 2071.4 2095.1 2116.7 2136.8 2154.2 2171.3 2188.8 2205.4 2219
2230.8 2243.1 2254.8 2265.1 2274.3 2275 2251.9 2239.4 2230.7 2196.1
2134.5 2035.7 1877.9 1675.4 1489.4 1291.7 1046.3 829.3 805.2 969.4
828.5 687.6 544.5 308.5 186.3 149.7 113.1 76.5 39.8 3.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1642.5 1624.1 1606.5 1591.2 1578.7 1568.5 1559.8 1552.9 1548.2 1545
1543.3 1543.7 1545.5 1548.3 1552.3 1557.2 1562.2 1568.3 1574.6 1581.9
1590 1598.8 1608.5 1618.8 1630.1 1641.9 1654 1666.6 1680.3 1694.1
1708.3 1722.9 1738.9 1754.6 1771.1 1788.3 1805.8 1823.3 1842.1 1860.5
1879.4 1898.7 1917.6 1938.4 1958.9 1980.1 2001 2022.3 2044.2 2065.9
2088.5 2111.6 2135.7 2159.7 2184.9 2210.6 2237.1 2263.1 2291.2 2317.4
2343.8 2368.7 2394.9 2419.7 2443.3 2465.2 2483.5 2497.5 2491.9 2477.9
2476.2 2458.7 2429.6 2384.5 2303.5 2179 2014.8 1825.9 1592.1 1321.4
1054.6 957.1 791.3 625.4 458.8 257.3 206 154.7 103.4 52.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1642.5 1628.4 1614.9 1603.1 1593.9 1586.2 1580.9 1576.5 1574 1573
1573.5 1576 1579.6 1584.3 1590.6 1597.9 1605.2 1613.7 1622.7 1631.6
1641.2 1650.8 1661.5 1673.1 1685.1 1698.3 1711.8 1725.8 1740.4 1755.6
1770.2 1786 1802.4 1818.8 1835.9 1853 1870.3 1888.1 1906.3 1924.9
1944.3 1964.1 1984.9 2005.2 2026.4 2048.5 2070.5 2093.5 2116.7 2140.2
2164.8 2188.9 2215.4 2241.7 2269.5 2297.2 2327.2 2356.4 2387.3 2419.6
2452.6 2486.2 2518.3 2549.1 2580.1 2611.3 2641.9 2669.2 2695 2716.4
2732.7 2735.6 2716.5 2666.4 2584.7 2461.5 2271.5 2013.7 1697.5 1386.8
1125.7 864.5 603.4 417.5 253 184.5 116 48.4 32.8 17.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1642.5 1634.4 1625.1 1618.5 1613.4 1610.1 1608.3 1608.2 1609.4 1611.9
1615.2 1620.1 1626.6 1633.9 1642.2 1651.9 1662.3 1673.5 1684.6 1697
1709.4 1722.6 1736.5 1751 1765.5 1780.8 1796.2 1811.3 1827.8 1844.2
1861.2 1878.3 1896.1 1913.8 1931.9 1950.6 1969.3 1988.8 2007.7 2028.2
2047.9 2068.2 2089.7 2111.7 2135.1 2157.4 2181.5 2204.7 2229.2 2254.2
2280.4 2306 2331.7 2358.1 2384.1 2410.5 2437.3 2464.3 2490.2 2514.9
2539.4 2564.2 2589.3 2612.3 2633.8 2652.8 2667.7 2679.6 2685.9 2681.4
2662.3 2614.3 2528.6 2404.9 2265.4 2111.3 1947.1 1749 1438.7 1000.3
565.1 271.4 160.5 124.1 101.8 79.6 57.4 40.5 27.6 14.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1642.5 1640.9 1637.9 1636.6 1636.9 1638.5 1641.6 1646.9 1653.3 1660.7
1669 1679.2 1690.5 1702.8 1715.6 1729 1743.3 1758.7 1774.1 1790.7
1807.8 1826.2 1844.8 1863.5 1882.7 1902.8 1922.8 1943.2 1963.7 1984.7
2005.4 2025.9 2047.1 2068 2089.1 2110.3 2132.9 2155.5 2178.9 2202.3
2226.2 2250.2 2274.8 2300.9 2327 2353.6 2379.9 2406.6 2433.3 2459.1
2484.9 2510.2 2534.9 2557.4 2578.8 2598.5 2615.2 2630.9 2643.6 2653.6
2662.2 2667.8 2669.6 2668.1 2663.5 2651.9 2634.7 2607 2555.5 2462.4
2316.1 2132.1 1938.3 1754.4 1566 1312.2 943.7 577.7 285.1 151.7
126.1 100.5 74.9 62.2 50.7 40.4 31 22.7 15.6 8.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1642.5 1642.3 1645.6 1651.1 1657.8 1666 1676 1687.9 1700.5 1714.5
1730 1747.4 1765.5 1785 1805 1825.8 1848 1871.1 1894.6 1918.8
1944.1 1970.4 1997.5 2025.4 2054.1 2082.5 2112.3 2142.4 2174.1 2204.7
2236.1 2267.5 2299.3 2331.3 2363.3 2395.5 2428.4 2460 2492.2 2523
2553.2 2583.1 2611.4 2639.3 2666.7 2693.6 2718.3 2741 2763.7 2785
2805.2 2823.4 2840.2 2855.3 2866.9 2876.7 2884.1 2888.1 2889.8 2888.4
2882.8 2870.8 2852.9 2829.9 2800.3 2761.7 2713.2 2642.2 2521.5 2344.4
2116.1 1881.2 1673.9 1469.9 1211.2 842.1 476.8 349.3 228.7 108.1
92.1 78.9 66.8 55.8 45.1 35.8 26.6 17.3 9.8 3.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1642.5 1648.6 1659.6 1671.7 1685.9 1702.4 1719.9 1739.8 1761.1 1784.4
1809.1 1836.9 1865.3 1895.3 1926.7 1959.1 1993.2 2029.1 2065.2 2102.8
2143.1 2183 2226.2 2270.9 2315 2359.9 2405.3 2450.9 2496 2539.5
2583 2624.4 2664.1 2703.1 2739.1 2775.1 2809.9 2842.8 2875.7 2906.1
2935.5 2963.6 2992.3 3020.2 3047.7 3073.7 3098.8 3123 3145.2 3166.2
3184.4 3201.4 3215.2 3225.7 3233.8 3238 3237.6 3232.1 3221.7 3206.4
3186.1 3161.3 3129.9 3090.5 3045.4 2991.6 2929.8 2860.2 2770.3 2641.7
2470.3 2256.4 2028.8 1809 1585.7 1316.6 948.8 555 410.6 272.7
134.8 111.8 95.1 77.7 60.6 46.3 35.9 25.6 15.3 6.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1642.5 1655.5 1673.2 1693 1714.9 1739.4 1766 1795.7 1828 1862.5
1899.1 1938.4 1980.4 2024.7 2071.2 2120.5 2172.8 2227.2 2284 2342
2400.4 2461.2 2519.8 2577.8 2633 2687.1 2737.4 2786 2832.8 2877
2918.8 2958.1 2995.6 3032.8 3067.4 3101.9 3132.9 3163.6 3192.6 3220.1
3246.3 3270.9 3295.4 3317.2 3337 3356.3 3373.5 3389.5 3402.7 3414.5
3425 3431.9 3436.4 3437.1 3436.3 3430 3420.1 3404.4 3384.5 3359.3
3328.9 3292.5 3250.4 3202.6 3151 3092.3 3026.9 2955.6 2878.2 2790.3
2689.2 2567 2418.5 2246.8 2051.5 1836.9 1612.4 1365.6 1060.1 702.1
396.6 257.7 119.6 91 72.9 55.1 40.1 28.8 17.5 7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1642.5 1661 1684.8 1711.9 1741.5 1773.2 1809.6 1849.1 1891.7 1937.2
1986.5 2040 2095.5 2156.2 2219.9 2288.7 2360.5 2433.8 2508.5 2582.3
2652.9 2721.7 2787.6 2850.3 2908.7 2964.4 3018.2 3068.1 3116.5 3162.7
3205.7 3246.1 3284.2 3320.6 3354.4 3384.5 3412.5 3437.7 3461.2 3481
3498.4 3511.3 3521.5 3530.1 3534.4 3536.6 3534.8 3530.2 3522.9 3512.3
3499.1 3481.9 3460.3 3435.6 3407.8 3377.5 3342.4 3303.5 3260 3213.1
3161.8 3107.4 3050.2 2990.8 2930.8 2867.9 2804.2 2742.2 2679.1 2616.5
2553.6 2486.4 2416.3 2335.8 2241.4 2108 1924.6 1671.7 1336.6 965.3
594 429 268.5 108.1 85.6 70.6 56.3 39.5 23.1 6.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1642.5 1665.7 1694.9 1726.6 1762 1801.8 1845.9 1892.9 1943.9 2000.2
2059.9 2125 2195.6 2271.3 2351.4 2435.2 2521.1 2610.1 2697.3 2782.2
2864.2 2940.8 3012.7 3081.2 3144.7 3204.5 3258 3307.9 3352 3391.9
3425.9 3457 3483.4 3505.9 3524.2 3539.7 3551.5 3558.9 3563.8 3565.4
3564.3 3559.8 3552.7 3542.7 3529.4 3514.4 3496.1 3475.4 3451.9 3425.4
3395.2 3360.5 3321.6 3278.2 3232.6 3183 3128.4 3070.6 3009 2946.9
2884 2818.7 2755.3 2692.4 2631.6 2573.3 2518.1 2465.6 2418.4 2377.3
2346 2313.7 2272.7 2209.4 2094.4 1913 1676.1 1411.1 1079.5 692.3
369.3 242.1 116.6 90 72.3 54.9 40.8 29.2 17.6 6.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1642.5 1669 1701.4 1736.1 1776.2 1820.2 1868.7 1922.2 1979.4 2040.8
2108.8 2183.7 2261.8 2346.7 2438.3 2533.2 2632.1 2733 2833.2 2928
3018.2 3099.8 3172.8 3237.8 3296.1 3346.4 3391.2 3429.1 3462.1 3490
3513.8 3531.9 3547.3 3557.9 3565 3567.8 3567.6 3565.2 3559.7 3552.4
3542.6 3530.6 3516.2 3500.2 3480.4 3458.2 3432.1 3402.2 3369.3 3331.1
3290.4 3244.7 3192.4 3136.7 3076.9 3011.4 2943.7 2873.4 2799.6 2725.8
2650.1 2572.1 2493.1 2413.4 2339.7 2269.6 2212.3 2170.2 2141.2 2111.2
2061.1 1964.8 1795.1 1573 1326.7 1067.8 772.6 443.9 327.7 211.6
95.6 79.1 67.2 56.4 46.6 38.1 29.7 21.2 13.5 5.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1642.5 1670.4 1702.7 1739.1 1779.5 1825.1 1875.3 1929.9 1989.8 2054.3
2124.1 2200.1 2281.9 2368.6 2464.6 2566.7 2672 2777 2880.6 2977.9
3067.4 3148.2 3217.8 3280.9 3336.3 3383.9 3425 3461.9 3493.1 3518.9
3539.3 3556 3568.1 3577.4 3581.5 3583.5 3582.4 3577.4 3570.1 3560.9
3548.9 3532.3 3514.1 3491.8 3465.8 3435.6 3400.1 3362 3321.2 3274.7
3224.6 3168.1 3108.1 3044.2 2978.1 2908.4 2834.2 2762.1 2685.7 2610.4
2529.3 2445.3 2357.4 2270.8 2189.3 2123.5 2075.1 2047.7 2019.2 1954.1
1825.7 1631 1420.7 1203.7 953.3 639.4 348 227.6 108.2 86.2
74.3 63.9 54.6 46 38.1 30.3 22.5 15.4 8.9 3.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
